JAJSRP6A October 2023 – May 2024 TPS3762-Q1
PRODUCTION DATA
TPS3762-Q1 device offers built-in hysteresis around the UV and OV thresholds to avoid erroneous RESET deassertions. The hysteresis is opposite to the threshold voltage; for overvoltage options the hysteresis is subtracted from the positive threshold (VITP), for undervoltage options hysteresis is added to the negative threshold (VITN).
TARGET | DEVICE HYSTERESIS OPTION | ||
---|---|---|---|
ADJUSTABLE THRESHOLD | TOPOLOGY | RELEASE VOLTAGE (V) | |
800mV | Overvoltage | 784mV | -2% |
800mV | Overvoltage | 760mV | -5% |
800mV | Overvoltage | 720mV | -10% |
800mV | Undervoltage | 816mV | 2% |
800mV | Undervoltage | 840mV | 5% |
800mV | Undervoltage | 880mV | 10% |
Table 10-1 shows a sample of hysteresis for the 800mV adjustable variant of TPS3762-Q1.
Knowing the amount of hysteresis voltage, the release voltage for the undervoltage (UV) channel is (VITN + VHYS) and for the overvoltage (OV) channel is (VITP - VHYS).
Undervoltage (UV)
VITN = 800mV
Voltage Hysteresis (VHYS) = 2% = 16mV
Hysteresis Accuracy = +1.5% to +2.5% = 16.24mV to 16.4mV
Release Voltage = VITN + VHYS = 816.24mV to 816.4mV
Overvoltage (OV)
VITP = 800mV
Voltage Hysteresis (VHYS) = 2% = 16mV
Hysteresis Accuracy = +1.5% to +2.5% = 16.24mV to 16.4mV
Release Voltage = VITP - VHYS = 783.6mV to 783.76mV