JAJSRP6A October 2023 – May 2024 TPS3762-Q1
PRODUCTION DATA
Built-In Self-Test (BIST) is asserted on device power-up, as outlined in Figure 10-10. BIST can also be initiated any time by a rising edge that crosses the voltage logic high input (VBIST_EN or VBIST_EN/LATCH_CLR > 1.3V) on the BIST_EN / LATCH_CLR pin, as outlined in Figure 10-11. Output reset latching is set by the device variant. For the device variant used in this design, TPS3762D02OVDDFRQ1, the output has latch. Device specific output reset latching feature can be found in Device Decoder. To clear the latch a logic high input on the BIST_EN / LATCH_CLR pin is required. When clearing latch, BIST is initiated and the RESET returns logic level high once tBIST + tBIST_recover + tCTR has expired, outlined in Figure 10-6. While VBIST_EN/LATCH_CLR > 1.3V, the device is in latch disabled mode and the RESET does not latch for OV and UV on SENSE pin. While the device is in latch disabled mode the RESET still asserts for OV and UV faults.