JAJSRP9 September 2024
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS6286A06VBMR | VQFN-HR | VBM | 13 | 3000 | 180 | 8.4 | 2.25 | 3.25 | 1.05 | 4.0 | 8 | Q1 |
TPS6286B10VBMR | VQFN-HR | VBM | 13 | 3000 | 180 | 8.4 | 2.25 | 3.25 | 1.05 | 4.0 | 8 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS6286A06VBMR | VQFN-HR | VBM | 13 | 3000 | 210 | 185 | 35 |
TPS6286B10VBMR | VQFN-HR | VBM | 13 | 3000 | 210 | 185 | 35 |