JAJSRP9 September 2024
ADVANCE INFORMATION
The main parameter for the inductor selection is the inductor value, then the saturation current of the inductor. To calculate the maximum inductor current under static load conditions, the following equations are given.
where
TI recommends to choose a saturation current for the inductor that is approximately 20% to 30% higher than IL,MAX. In addition, DC resistance and size must also be taken into account when selecting an appropriate inductor. Table 9-5 lists recommended inductors.
INDUCTANCE [µH](1) | CURRENT RATING [A] | DIMENSIONS [L × W × H mm] | DC RESISTANCE [mΩ] | PART NUMBER | Notes |
---|---|---|---|---|---|
0.47 | 15.7 | 5.48 × 5.28 × 2 | 3.7 | Coilcraft, XGL5020-471ME | For IOUT> 6A |
0.47 | 17.1 | 4.3 × 4.3 × 3 | 3.9 | Wuerth Elektronik, 744393240047 | For IOUT> 6A |
0.47 | 13.4 | 4 × 4 × 2 | 4.2 | Coilcraft, XGL4020-471ME | For IOUT≤ 6A |
0.47 | 12.7 | 4.1 × 4.1 × 2 | 7 | Wuerth Elektronik, 744383560047HT | For IOUT≤ 6A |