JAJSRR5H June 2004 – March 2024 SN74AVC4T245
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2V | VCCB = 1.5V ± 0.1V | VCCB = 1.8V ± 0.15V | VCCB = 2.5V ± 0.2V | VCCB = 3.3V ± 0.3V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 2.8 | 0.1 | 5.7 | 0.1 | 4.6 | 0.2 | 3.5 | 0.1 | 3.6 | ns |
tPHL | 2.8 | 0.1 | 5.7 | 0.1 | 4.6 | 0.2 | 3.5 | 0.1 | 3.6 | |||
tPLH | B | A | 2.7 | 0.6 | 4.2 | 0.4 | 3.9 | 0.2 | 3.4 | 0.2 | 3.3 | ns |
tPHL | 2.7 | 0.6 | 4.2 | 0.4 | 3.9 | 0.2 | 3.4 | 0.2 | 3.3 | |||
tPZH | OE | A | 4 | 0.7 | 6.5 | 0.7 | 5.2 | 0.6 | 4.8 | 0.4 | 4.8 | ns |
tPZL | 4 | 0.7 | 6.5 | 0.7 | 5.2 | 0.6 | 4.8 | 0.4 | 4.8 | |||
tPZH | OE | B | 3.8 | 0.9 | 8.8 | 0.8 | 7 | 0.6 | 4.8 | 0.6 | 4 | ns |
tPZL | 3.8 | 0.9 | 8.8 | 0.8 | 7 | 0.6 | 4.8 | 0.6 | 4 | |||
tPHZ | OE | A | 4.7 | 1 | 8.4 | 1 | 8.4 | 1 | 6.2 | 1 | 6.6 | ns |
tPLZ | 4.7 | 1 | 8.4 | 1 | 8.4 | 1 | 6.2 | 1 | 6.6 | |||
tPHZ | OE | B | 4.5 | 1.5 | 9.4 | 1.3 | 8.2 | 1.1 | 6.2 | 0.9 | 5.2 | ns |
tPLZ | 4.5 | 1.5 | 9.4 | 1.3 | 8.2 | 1.1 | 6.2 | 0.9 | 5.2 |