JAJSRV1 June 2024 TPS562243 , TPS562246
PRODUCTION DATA
The TPS56224x is designed to operate from input supply voltages in the range of 4.2V to 17V. Buck converters require the input voltage to be higher than the output voltage for proper operation. The maximum duty is 95%.