JAJSS74B November 2023 – October 2024 OPA2994-Q1 , OPA994-Q1
PRODUCTION DATA
The OPAx994-Q1 is specified for operation from 2.7V to 32V (±1.35V to ±32V); many specifications apply from –40°C to 125°C or with specific supply voltages and test conditions.
Supply voltages larger than 33V can permanently damage the device; see Absolute Maximum Ratings.
Place 0.1µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, refer to Layout.