JAJSS74B November 2023 – October 2024 OPA2994-Q1 , OPA994-Q1
PRODUCTION DATA
Figure 7-1 shows the OPA994-Q1 configured in a low-side current sensing application. For a full analysis of the circuit shown in Figure 7-1 including theory, calculations, simulations, and measured data, see TI Precision Design TIPD129, 0A to 1A Single-Supply Low-Side Current-Sensing Solution.