JAJSS83B November 2023 – June 2024 REF54
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | -0.3 | 20 | V |
Enable voltage | EN | -0.3 | VIN | V |
Output voltage | VOUT | -0.3 | VIN | V |
Output short circuit current | ISC | 25 | mA | |
Operating temperature range | TA | -55 | 150 | °C |
Storage temperature range | Tstg | -65 | 170 | °C |