JAJSS86B November 2023 – July 2024 OPA2891 , OPA891
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage, VCC+ – VCC– | 37 | V | ||
VI | Input voltage | ±VCC | V | ||
IO | Output current(2) | 240 | mA | ||
VIO | Differential input voltage | ±1.5 | V | ||
IIN | Continuous input current | 10 | mA | ||
TA | Operating free-air temperature | –40 | 85 | °C | |
TJ | Junction temperature | Any condition | 150 | °C | |
Maximum junction temperature, continuous operation, long-term reliability(3) | 125 | ||||
Tstg | Storage temperature | –65 | 150 | °C |