JAJSSB8A November 2023 – April 2024 TDP2004
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | eq_stage1_bypass | R/W | 0x0 | Enable EQ stage 1 bypass: 0: Bypass disabled 1: Bypass enabled |
6 | eq_stage1_3 | R/W | 0x0 | EQBoost stage 1 control See Table 6-1 for details |
5 | eq_stage1_2 | R/W | 0x0 | |
4 | eq_stage1_1 | R/W | 0x0 | |
3 | eq_stage1_0 | R/W | 0x0 | |
2 | eq_stage2_2 | R/W | 0x0 | EQ Boost stage 2 control See Table 6-1 for details |
1 | eq_stage2_1 | R/W | 0x0 | |
0 | eq_stage2_0 | R/W | 0x0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0x0 | Reserved |
6 | eq_profile_3 | R/W | 0x0 | EQ mid-frequency boost profile See Table 6-1 for details |
5 | eq_profile_2 | R/W | 0x0 | |
4 | eq_profile_1 | R/W | 0x0 | |
3 | eq_profile_0 | R/W | 0x0 | |
2 | flat_gain_2 | R/W | 0x1 | Flat gain select: See Table 6-2 for details |
1 | flat_gain_1 | R/W | 0x0 | |
0 | flat_gain_0 | R/W | 0x1 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3, 1-0 | RESERVED | R | 0x0 | Reserved |
2 | TI test mode | R/W | 0x0 | Set TI test mode: 0: test mode is enabled 1: test mode is disabled. Must be set to "1" for normal operation. |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | device_en_override | R/W | 0x0 | Enable power down overrides through SMBus/I2C 0: Manual override disabled 1: Manual override enabled |
6-0 | device_en | R/W | 0x111111 | Manual power down of redriver various blocks of a channel – gated by device_en_override = 1 111111: All blocks in the channel are enabled 000000: All blocks in the channel are disabled |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5-3 | Bias current | R/W | 0x100 | Control bias current Set 001 for best performance |
7,6,2-0 | Reserved | R/W | 0x00000 | Reserved |