JAJSSB8A November 2023 – April 2024 TDP2004
PRODUCTION DATA
The TDP2004 has four (EQ0, EQ1, GAIN, and MODE) 5-level input pins that are used to control the configuration of the device. These 5-level inputs use a resistor divider to help set the 5 valid levels and provide a wider range of control settings. External resistors must be of 10% tolerance or better. The 5-level pins except MODE are sampled at powerup only. The MODE pin can be exercised at device power up or in normal operation mode.
LEVEL | SETTING |
---|---|
L0 | 1kΩ to GND |
L1 | 8.25kΩ to GND |
L2 | 24.9kΩ to GND |
L3 | 75kΩ to GND |
L4 | F (Float) |