JAJSSI7J August 2001 – December 2023 UCC29002 , UCC39002
PRODUCTION DATA
The UCC29002 device is an advanced, high-performance load-share controller that provides all the necessary functions to parallel multiple independent power supplies or DC-to-DC modules. This load-share circuit is based upon the automatic leader/follower architecture used in the earlier-generation UC3907 and UC3902 load-share controllers, providing better than 1% current-share error between the parallelled modules at full system load.