JAJSSI7J August 2001 – December 2023 UCC29002 , UCC39002
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VVDD | Supply voltage, current-limited source | −0.3 | 15 | V |
VVDD | Supply voltage, low-impedance voltage source | −0.3 | 13.5 | V |
VCS+, VCS− | Input voltage, current-sense amplifier | –0.3 | VVDD + 0.3 | V |
VCSO | Current-sense amplifier output voltage | −0.3 | VVDD | V |
VLS | Load-share bus voltage | −0.3 | VVDD | V |
IVDD | Supply current (IVDDq + ICLAMP) | 10 | mA | |
VADJ | Adjust pin input voltage | VEAO+1 V < VADJ ≤ VVDD | V | |
IADJ | Adjust pin sink current | 6 | mA | |
TJ | Operating junction temperature | −55 | 150 | °C |
Tstg | Storage temperature | −65 | 150 | °C |