JAJSSI7J August 2001 – December 2023 UCC29002 , UCC39002
PRODUCTION DATA
Accidentally, the load-share bus might be short-circuited to the positive bias voltage of the UCC29002 device or to ground. These events can result in erroneous output voltage adjustment. For that reason, the LS bus voltage is continuously monitored by a window comparator as shown in Figure 6-2. An LS-bus FAULT condition is asserted if either [ VLS > (VVDD - 0.7 V) ] or [ VLS < (2/3 × VCSO) ] is true.
The LS-bus FAULT signal is handled by the Start-Up and Adjust Logic block to affect the UCC29002 operating mode. If the FAULT signal is asserted true, the UCC29002 is disabled.