JAJSSI7J August 2001 – December 2023 UCC29002 , UCC39002
PRODUCTION DATA
During the start-up mode of the UCC29002 and
UCC39002 devices, the Load-Share Bus Driver is disabled and the Adjust amplifier is
forced to sink the maximum current through the adjust resistor.
Start-up mode ends when VCSO > 0.8 ×
VLS.
During the start-up mode of the
UCC29002-1 device, the Load-Share Bus Driver is disabled and the Adjust amplifier is
allowed to follow the programming of the Voltage Error Amplifier output voltage.
Start-up mode ends when VCSO > 0.8 ×
VLS.
For details about Start-Up Mode, see
the Start-Up and Adjust Logic section.
Start-Up Mode can only be entered when Disable Mode and Fault Mode are not
active.