JAJSSI7J August 2001 – December 2023 UCC29002 , UCC39002
PRODUCTION DATA
Operation in this mode occurs if the LS pin is short-circuited high (to the VDD rail) or low (to GND). Under either of these conditions the device responds by pulling the inverting input of the Adjust amplifier to GND, which forces IADJ to zero. For details, see the Fault Protection on LS Bus section.