JAJSSP2 May 2024 TLV771
PRODUCTION DATA
PRODUCT(1) | DESCRIPTION |
---|---|
TLV771xx(x)Pyyyz | xx(x) is the nominal output voltage. For output voltages with a resolution of 100mV, two digits are used in the ordering number; otherwise, three digits are used (for example, 28 = 2.8V; 125 = 1.25V). P indicates an active output discharge feature. yyy is the package designator. z is the package quantity. R is for reel (3000 pieces). |