JAJSSQ9 June 2024 TPSM82866C
ADVANCE INFORMATION
The TPSM8286xx is a synchronous, step-down converter, power module family. The following section discusses the selection of the external components to complete the power supply design. The required power inductor is integrated inside the TPSM8286xx. The integrated shielded inductor has a value of 0.20µH with a ±20% tolerance. The TPSM82864x and TPSM82866x are pin-to-pin and BOM-to-BOM compatible. The 4A and 6A version give the same efficiency and performance and are different only in the rated output current.