JAJSSQ9 June 2024 TPSM82866C
ADVANCE INFORMATION
The device is designed to operate from an input voltage supply range from 2.4V to 5.5V. The average input current of the TPSM8286xx is calculated as:
Make sure that the input power supply has a sufficient current rating for the application. The power supply must avoid a fast ramp down. The falling ramp speed must be slower than 10mV/μs if the input voltage drops below VUVLO.