JAJSSQ9 June 2024 TPSM82866C
ADVANCE INFORMATION
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | D2 | D1 | D0 |
Following the successful acknowledgment of the target address, the bus controller sends a byte to the device, which contains the address of the register to be accessed.