JAJSSQ9 June 2024
ADVANCE INFORMATION
The sequence requires a start condition, a valid I2C target address, a register address byte, and a data byte for a single update. After the receipt of each byte, the device acknowledges by pulling the SDA line low during the high period of a single clock pulse. A valid I2C address selects the device. The device performs an update on the falling edge of the acknowledge signal that follows the LSB byte.