JAJSSQ9 June 2024 TPSM82866C
ADVANCE INFORMATION
During the enable delay (tDelay), the start-up output voltage and device I2C target address are set by an external resistor connected to the VSET/VID pin through an internal R2D (resistor to digital) converter. The device VOUT Register 1 is also set according to the start-up voltage. Table 7-1 shows the allowed resistor values. The allowed resistor tolerance is shown in Section 6.3.
RESISTOR (E96 SERIES, ±1% ACCURACY) AT VSET/VID | TPSM8286xCA2 START-UP OUTPUT VOLTAGE |
TPSM8286xCA3 START-UP OUTPUT VOLTAGE |
I2C TARGET ADDRESS |
---|---|---|---|
249kΩ | 1.15V |
2.30V |
1000 110 (0x46) |
205kΩ | 1.10V |
2.20V |
1000 101 (0x45) |
162kΩ | 1.05V |
2.10V |
1000 100 (0x44) |
133kΩ | 1.00V |
2.00V |
1000 011 (0x43) |
105kΩ | 0.95V |
1.90V |
1000 010 (0x42) |
86.6kΩ | 0.90V |
1.80V |
1000 001 (0x41) |
68.1kΩ | 0.85V |
1.70V |
1001 000 (0x48) |
56.2kΩ | 0.80V |
1.60V |
1001 001 (0x49) |
44.2kΩ | 0.75V |
1.50V |
1001 010 (0x4A) |
36.5kΩ | 0.70V |
1.40V |
1001 011 (0x4B) |
28.7kΩ | 0.65V |
1.30V |
1001 100 (0x4C) |
23.7kΩ | 0.60V |
1.20V |
1001 101 (0x4D) |
18.7kΩ | 0.55V |
1.10V |
1001 110 (0x4E) |
15.4kΩ | 0.50V |
1.00V |
1001 111 (0x4F) |
12.1kΩ | 0.45V |
0.90V |
1000 000 (0x40) |
10kΩ or lower | 0.40V |
0.80V |
1000 111 (0x47) |
The R2D converter has an internal current source, which applies current through the external resistor, and an internal ADC, which reads back the resulting voltage level. Depending on the level, the correct start-up output voltage and I2C target address are set. After this R2D conversion is finished, the current source is turned off to avoid current flowing through the external resistor. Make sure that there is no additional current path or capacitance greater than 30pF from this pin to GND during R2D conversion. Otherwise, a false value is set.
During the ramp-up period (tRamp), the output voltage ramps to the target value set by VSET first, then ramps up or down to the new value when the value of the output register is changed by I2C interface commands.