JAJSSQ9 June 2024 TPSM82866C
ADVANCE INFORMATION
REGISTER ADDRESS 0X02 READ/WRITE | ||||
---|---|---|---|---|
BIT | FIELD | VALUE (HEX) | TPSM8286xCA2 OUTPUT VOLTAGE (TYPICAL) | TPSM8286xCA3 OUTPUT VOLTAGE (TYPICAL) |
7:0 | VO2_SET | 0x00 | 400mV | 800mV |
0x01 | 405mV | 810mV | ||
... | ||||
0x64 | 900mV (default value) | 1800mV (default value) | ||
... | ||||
0xFE | 1670mV | 3340mV | ||
0xFF | 1675mV | 3350mV |