JAJSSQ9 June 2024 TPSM82866C
ADVANCE INFORMATION
The module features a thermal warning indicator bit in the Status register. This bit is set to 1 if the junction temperature exceeds the rising TJW temperature and is reset when the junction temperature falls below the threshold by the hysteresis. The device continues operating.
In case the junction temperature exceeds TJSD, the device goes into thermal shutdown, stops switching, and activates the output voltage discharge (in case this is enabled). When the device temperature falls below the threshold by the hysteresis, the device returns to normal operation automatically with soft start.