JAJSSQ9 June 2024 TPSM82866C
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IQ_VIN | Quiescent current into VIN pin | EN = High, no load, device not switching | 4 | 10 | µA | |
IQ_VOS | Quiescent current into VOS pin | EN = High, no load, device not switching, VVOS = 1.8V | 18 | µA | ||
ISD | Shutdown current | EN = Low, TJ = -40℃ to 85℃ |
0.24 | 1 | µA | |
VUVLO | Undervoltage lockout threshold | VIN rising | 2.2 | 2.3 | 2.4 | V |
VIN falling | 2.1 | 2.2 | 2.3 | V | ||
TJW | Thermal warning threshold | TJ rising | 130 | °C | ||
Thermal warning hysteresis | TJ falling | 20 | °C | |||
TJSD | Thermal shutdown threshold | TJ rising | 150 | °C | ||
Thermal shutdown hysteresis | TJ falling | 20 | °C | |||
LOGIC INTERFACE | ||||||
VIH | High-level input threshold voltage at EN, SCL, SDA and VSET/VID | 0.84 | V | |||
VIL | Low-level input threshold voltage at EN, SCL, SDA and VSET/VID | 0.4 | V | |||
ISCL,LKG | Input leakage current into SCL pin | 0.01 | 0.8 | µA | ||
ISDA,LKG | Input leakage current into SDA pin | 0.01 | 0.1 | µA | ||
IEN,LKG | Input leakage current into EN pin | 0.01 | 0.1 | µA | ||
CSCL | Parasitic capacitance at SCL | 1 | pF | |||
CSDA | Parasitic capacitance at SDA | 2.4 | pF | |||
START-UP, POWER GOOD | ||||||
tDelay | Enable delay time | Time from EN high to device starts switching with a 249kΩ resistor connected between VSET/VID and GND | 420 | 650 | 1100 | µs |
OUTPUT | ||||||
VOUT | Output voltage accuracy | FPWM, no Load, TJ = 0℃ to 85℃ | –1 | 1 | % | |
FPWM, no Load | –2 | 2 | % | |||
IVOS,LKG | Input leakage current into VOS pin | EN = Low, Output discharge disabled, VVOS = 1.8V | 0.2 | 2.5 | µA | |
RDIS | Output discharge resistor at VOS pin | 3.5 | Ω | |||
Load regulation | VOUT = 0.9V, FPWM | 0.04 | %/A | |||
POWER SWITCH | ||||||
RDP | Dropout resistance |
100% mode. VIN = 3.3V, TJ = 25°C | 22 | mΩ | ||
ILIM | High-side FET forward current limit | TPSM82864xx | 5 | 5.5 | 6 | A |
TPSM82866xx | 7 | 7.9 | 9 | A | ||
Low-side FET forward current limit | TPSM82864xx | 4.5 | A | |||
TPSM82866xx | 6.5 | A | ||||
Low-side FET negative current limit | –3 | A | ||||
fSW | PWM switching frequency | IOUT = 1A, VOUT = 0.9V | 2.4 | MHz |