JAJSSQ9 June 2024 TPSM82866C
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
f(SCL) | SCL clock frequency | Standard mode | 100 | kHz | |
Fast mode | 400 | kHz | |||
Fast mode plus | 1 | MHz | |||
High-speed mode (write operation), CB – 100pF max | 3.4 | MHz | |||
High-speed mode (read operation), CB – 100pF max | 3.4 | MHz | |||
High-speed mode (write operation), CB – 400pF max | 1.7 | MHz | |||
High-speed mode (read operation), CB – 400pF max | 1.7 | MHz | |||
tBUF | Bus free time between a STOP and START condition | Standard mode | 4.7 | µs | |
Fast mode | 1.3 | µs | |||
Fast mode plus | 0.5 | µs | |||
tHD, tSTA | Hold time (repeated) START condition | Standard mode | 4 | µs | |
Fast mode | 600 | ns | |||
Fast mode plus | 260 | ns | |||
High-speed mode | 160 | ns | |||
tLOW | LOW period of the SCL clock | Standard mode | 4.7 | µs | |
Fast mode | 1.3 | µs | |||
Fast mode plus | 0.5 | µs | |||
High-speed mode, CB – 100pF max | 160 | ns | |||
High-speed mode, CB – 400pF max | 320 | ns | |||
tHIGH | HIGH period of the SCL clock | Standard mode | 4 | µs | |
Fast mode | 600 | ns | |||
Fast mode plus | 260 | ns | |||
High-speed mode, CB – 100pF max | 60 | ns | |||
High-speed mode, CB – 400pF max | 120 | ns | |||
tSU, tSTA | Setup time for a repeated START condition | Standard mode | 4.7 | µs | |
Fast mode | 600 | ns | |||
Fast mode plus | 260 | ns | |||
High-speed mode | 160 | ns | |||
tSU, tDAT | Data setup time | Standard mode | 250 | ns | |
Fast mode | 100 | ns | |||
Fast mode plus | 50 | ns | |||
High-speed mode | 10 | ns | |||
tHD, tDAT | Data hold time | Standard mode | 0 | 3.45 | µs |
Fast mode | 0 | 0.9 | µs | ||
Fast mode plus | 0 | µs | |||
High-speed mode, CB – 100pF max | 0 | 70 | ns | ||
High-speed mode, CB – 400pF max | 0 | 150 | ns | ||
tRCL | Rise time of SCL signal | Standard mode | 1000 | ns | |
Fast mode | 20 + 0.1 CB | 300 | ns | ||
Fast mode plus | 120 | ns | |||
High-speed mode, CB – 100pF max | 10 | 40 | ns | ||
High-speed mode, CB – 400pF max | 20 | 80 | ns | ||
tRCL1 | Rise time of SCL signal after a repeated START condition and after an acknowledge BIT | Standard mode | 20 + 0.1 CB | 1000 | ns |
Fast mode | 20 + 0.1 CB | 300 | ns | ||
Fast mode plus | 120 | ns | |||
High-speed mode, CB – 100pF max | 10 | 80 | ns | ||
High-speed mode, CB – 400pF max | 20 | 160 | ns | ||
tFCL | Fall time of SCL signal | Standard mode | 20 + 0.1 CB | 300 | ns |
Fast mode | 300 | ns | |||
Fast mode plus | 120 | ns | |||
High-speed mode, CB – 100pF max | 10 | 40 | ns | ||
High-speed mode, CB – 400pF max | 20 | 80 | ns | ||
tRDA | Rise time of SDA signal | Standard mode | 1000 | ns | |
Fast mode | 20 + 0.1 CB | 300 | ns | ||
Fast mode plus | 120 | ns | |||
High-speed mode, CB – 100pF max | 10 | 80 | ns | ||
High-speed mode, CB – 400pF max | 20 | 160 | ns | ||
tFDA | Fall time of SDA signal | Standard mode | 300 | ns | |
Fast mode | 20 + 0.1 CB | 300 | ns | ||
Fast mode plus | 120 | ns | |||
High-speed mode, CB – 100pF max | 10 | 80 | ns | ||
High-speed mode, CB – 400pF max | 20 | 160 | ns | ||
tSU, tSTO | Setup time of STOP condition | Standard mode | 4 | µs | |
Fast mode | 600 | ns | |||
Fast mode plus | 260 | ns | |||
High-Speed mode | 160 | ns | |||
CB | Capacitive load for SDA and SCL | Standard mode | 400 | pF | |
Fast mode | 400 | pF | |||
Fast mode plus | 550 | pF | |||
High-Speed mode | 400 | pF |