JAJSSQ9A June 2024 – November 2024 TPSM82866C
PRODMIX
VIN = 5.0V, VOUT = 1.2V, TA = 25°C, BOM = Table 9-2, unless otherwise noted. Solid lines show the FPWM mode and dashed lines show PSM.
TPSM82866CAx | PSM and FPWM |
TPSM82866CAx | PSM and FPWM |
TPSM82866CAx | PSM and FPWM |
TA = 25°C |
TA = 25°C |
TA = 25°C |
FPWM | TA = 25°C |
VIN = 5.0V | VOUT = 1.2V | COUT = 3 × 22uF |
VIN = 3.3V | VOUT = 1.2V | COUT = 3 × 22uF |
VIN = 5.0V | VOUT = 1.2V | COUT = 2 × 22uF |
RVSET = 56.2kΩ | IOUT = 6.0A |
VIN = 5.0V | VOUT = 1.2V | COUT = 2 × 22uF |
RθJA = 29.9°C/W | TJmax = 125°C |
TPSM82866CAx | PSM and FPWM |
TPSM82866CAx | PSM and FPWM |
TPSM82866CAx | PSM and FPWM |
TA = 25°C |
TA = 25°C |
TA = 25°C |
FPWM | TA = 25°C |
VIN = 5.0V | VOUT = 1.2V | COUT = 3 × 22uF |
VIN = 3.3V | VOUT = 1.2V | COUT = 3 × 22uF |
VIN = 5.0V | VOUT = 1.2V | COUT = 2 × 22uF |
RVSET = 56.2kΩ | IOUT = 0A |
RLOAD = 100mΩ (during overload) |
RθJA = 29.9°C/W | TJmax = 125°C |