JAJSSS6B January   2024  – June 2024 TPS7H3014-SP

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Device Options
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Quality Conformance Inspection
    8. 6.8 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Input Voltage (IN), VLDO and REFCAP
        1. 8.3.1.1 Undervoltage Lockout (VPOR_IN < VIN < UVLO)
        2. 8.3.1.2 Power-On Reset (VIN < VPOR_IN )
      2. 8.3.2 SENSEx Inputs
        1. 8.3.2.1 VTH_SENSEX and VONx
        2. 8.3.2.2 IHYS_SENSEx and VOFFx
        3. 8.3.2.3 Top and Bottom Resistive Divider Design Equations
      3. 8.3.3 Output Stages (ENx,SEQ_DONE,PWRGD,PULL_UP1 and PULL_UP2)
      4. 8.3.4 User-Programmable TIMERS
        1. 8.3.4.1 DLY_TMR
        2. 8.3.4.2 REG_TMR
      5. 8.3.5 UP and DOWN
      6. 8.3.6 FAULT
      7. 8.3.7 State Machine
    4. 8.4 Daisy Chain
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Self Contained – Sequence UP and DOWN
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Input Power Supplies and Decoupling Capacitors
          2. 9.2.1.2.2 UP and DOWN Thresholds
          3. 9.2.1.2.3 SENSEx Thresholds
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Sequencing of Negative Voltage Rails
        1. 9.2.2.1 Negative Voltage Design Equations
    3. 9.3 Externally Induced System RESET
    4. 9.4 Power Supply Recommendations
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 ドキュメントの更新通知を受け取る方法
    3. 10.3 サポート・リソース
    4. 10.4 Trademarks
    5. 10.5 静電気放電に関する注意事項
    6. 10.6 用語集
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Input Voltage (IN), VLDO and REFCAP

During steady state operation, the input voltage of the TPS7H3014 must be between 3V and 14V. A minimum bypass capacitance of at least 0.1μF is needed between VIN and GND. The input bypass capacitors should be placed as close to the シーケンス IC as possible. Is recommended that VIN slew rate is controlled between 10V/μs to 1mV/μs for proper IC operation.

The voltage applied at VIN serves as the input for the internal regulator that generates the VLDO voltage, typically 3.29V. At input voltages less the 3.29V (typ), the VLDO voltage will follow the voltage at VIN. Recommended capacitance for VLDO is 1μF. Unused SENSE2 to SENSE4 can be tied to VLDO to by-pass the channel delay during sequence up and down. It is recommended to pull-up the FAULT pin to VLDO via a 10kΩ resistor, but otherwise it is recommended not to externally load this pin due to limited output current capability. During power up, the user should wait at least the 2.8ms (tStart_up_delay) after VIN > UVLORISE before attempting to start a sequence up, this is due to internal time constants in the device.

Each device generates an internal 1.2V bandgap reference that is utilized throughout the various internal control logic blocks. This is the voltage present on the REFCAP pin during steady state operation. This voltage is divided down to produce the reference for the comparator inputs SENSEx (599mV typ), UP (598mV typ) and DOWN (498mV typ). The VTH_SENSEx reference is measured at the ENx outputs to account for offsets in the error amplifier and maintains regulation within ±1% across: voltage, temperature, and radiation TID (up to 100krad in Silicon). This tight reference tolerance allows the user to monitor voltage rails with high accuracy. A 470nF capacitor to GND is required at the REFCAP pin for proper electrical operation as well as to ensure robust SET performance of the device.