JAJSSU0 August 2024 LMR51440-Q1 , LMR51450-Q1
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LMR51440SQDRRRQ1 | WSON | DRR | 12 | 3000 | 330.0 | 12.4 | 3.3 | 3.3 | 1.1 | 8.0 | 12.0 | Q2 |
LMR51440FSQDRRRQ1 | WSON | DRR | 12 | 3000 | 330.0 | 12.4 | 3.3 | 3.3 | 1.1 | 8.0 | 12.0 | Q2 |
LMR51450SQDRRRQ1 | WSON | DRR | 12 | 3000 | 330.0 | 12.4 | 3.3 | 3.3 | 1.1 | 8.0 | 12.0 | Q2 |
LMR51450FSQDRRRQ1 | WSON | DRR | 12 | 3000 | 330.0 | 12.4 | 3.3 | 3.3 | 1.1 | 8.0 | 12.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LMR51440SQDRRRQ1 | WSON | DRR | 12 | 3000 | 367.0 | 367.0 | 35.0 |
LMR51440FSQDRRRQ1 | WSON | DRR | 12 | 3000 | 367.0 | 367.0 | 35.0 |
LMR51450SQDRRRQ1 | WSON | DRR | 12 | 3000 | 367.0 | 367.0 | 35.0 |
LMR51450FSQDRRRQ1 | WSON | DRR | 12 | 3000 | 367.0 | 367.0 | 35.0 |