JAJSSU0 August 2024 LMR51440-Q1 , LMR51450-Q1
PRODUCTION DATA
The LMR514x0-Q1 converter is an easy-to-use, synchronous, step-down DC/DC converter operating from a 4V to 36V supply voltage. The device is capable of delivering up to 4A or 5A DC load current in a very small design size. The family has multiple versions applicable to various applications. See Device Comparison Table for detailed information.
The LMR514x0-Q1 employs fixed-frequency peak-current mode control. The PFM version enters PFM mode at light load to achieve high efficiency. A FPWM version is provided to achieve low output voltage ripple, tight output voltage regulation, and constant switching frequency at light load. The device is internally compensated, which reduces design time and requires few external components.
Additional features, such as precision enable and internal soft start, provide a flexible and easy-to-use solution for a wide range of applications. Protection features include thermal shutdown, VIN undervoltage lockout, cycle-by-cycle current limit, and hiccup mode short-circuit protection.
This family of devices requires very few external components and has a pinout designed for simple, optimum PCB layout.