JAJSSZ8T January 2015 – September 2024 SN74LVC125A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –100μA | 1.65V to 3.6V | VCC – 0.2 | VCC – 0.2 | VCC – 0.3 | V | |||||
IOH = –4mA | 1.65V | 1.29 | 1.2 | 1.05 | |||||||
IOH = –8mA | 2.3V | 1.9 | 1.7 | 1.55 | |||||||
IOH = –12mA | 2.7V | 2.2 | 2.2 | 2.05 | |||||||
3V | 2.4 | 2.4 | 2.25 | ||||||||
IOH = –24mA | 3V | 2.3 | 2.2 | 2 | |||||||
VOL | IOL = 100μA | 1.65V to 3.6V | 0.1 | 0.2 | 0.3 | V | |||||
IOL = 4mA | 1.65V | 0.24 | 0.45 | 0.6 | |||||||
IOL = 8mA | 2.3V | 0.3 | 0.7 | 0.75 | |||||||
IOL = 12mA | 2.7V | 0.4 | 0.4 | 0.6 | |||||||
IOL = 24mA | 3V | 0.55 | 0.55 | 0.8 | |||||||
II | VI = 5.5V or GND | 3.6V | ±1 | ±5 | ±20 | μA | |||||
IOZ | VO = VCC or GND | 3.6V | ±1 | ±10 | ±20 | μA | |||||
ICC | VI = VCC or GND, | IO = 0 | 3.6V | 1 | 10 | 40 | μA | ||||
ΔICC | One input at
VCC – 0.6V, Other inputs at VCC or GND | 2.7V to 3.6V | 500 | 500 | 5000 | μA | |||||
Ci | VI = VCC or GND | 3.3V | 5 | pF |