JAJST01D February 2004 – May 2024 SN74LVC125A-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | –40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A | Y | 2.7V | 1 | 3 | 5.3 | 1 | 7 | ns |
3.3V ± 0.3V | 1 | 2.5 | 4.6 | 1 | 6 | ||||
ten | OE | Y | 2.7V | 1 | 3.3 | 6.4 | 1 | 8.5 | ns |
3.3V ± 0.3V | 1 | 2.4 | 5.2 | 1 | 7 | ||||
tdis | OE | Y | 2.7V | 1 | 2.5 | 4.8 | 1 | 6.5 | ns |
3.3V ± 0.3V | 1 | 2.4 | 4.4 | 1 | 6 | ||||
tsk(o) | 3.3V ± 0.3V | 1.5 | ns |