JAJST03A August 2024 – September 2024 TPS7A20U
PRODUCTION DATA
Table 7-1 summarizes the design requirements for Figure 7-4.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 4.5V to 5.5V |
Output voltage | 4.1V |
Output current | 70mA |
Maximum ambient temperature | 85°C |