JAJSTB3B February 2024 – May 2024 TLV9051-Q1 , TLV9052-Q1
PRODMIX
The TLV905x-Q1 family of op amps is specified for operation from 1.8V to 6.0V. In addition, many specifications apply from –40°C to 125°C. Parameters that vary significantly with operating voltages or temperature are illustrated in the Typical Characteristics.