JAJSTB3B February 2024 – May 2024 TLV9051-Q1 , TLV9052-Q1
PRODMIX
The TLV905x-Q1 family is specified for operation from 1.8V to 6.0V (±0.9V to ±3.0V); many specifications apply from –40°C to 125°C. The Typical Characteristics section presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
Supply voltages larger than 7V can permanently damage the device; for more information, see the Absolute Maximum Ratings table.
Place 0.1µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more-detailed information on bypass capacitor placement, see Figure 7-3.