JAJSTC8A February 2024 – April 2024 LP5867
PRODUCTION DATA
The LP5867 supports two communication interfaces: I2C and SPI. If IFS is high, ithe device enters into SPI mode. If IFS is low, the device enters into I2C mode.
INTERFACE TYPE | ENTRY CONDITION |
---|---|
I2C | IFS = Low |
SPI | IFS = High |