JAJSTF4S January 1993 – May 2024 SN54LVC02A , SN74LVC02A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | SN54LVC02A | UNIT | ||||
---|---|---|---|---|---|---|---|---|
–55°C to 125°C | ||||||||
MIN | TYP | MAX | ||||||
VOH | IOH = –100μA | 2.7V to 3.6V | VCC – 0.2 | V | ||||
IOH = –12mA | 2.7V | 2.2 | ||||||
3V | 2.4 | |||||||
IOH = –24mA | 3V | 2.2 | ||||||
VOL | IOL = 100μA | 2.7V to 3.6V | 0.2 | V | ||||
IOL = 12mA | 2.7V | 0.4 | ||||||
IOL = 24mA | 3V | 0.55 | ||||||
II | VI = 5.5V or GND | 3.6V | ±5 | μA | ||||
ICC | VI = VCC or GND, IO = 0 | 3.6V | 10 | μA | ||||
ΔICC | One input at VCC – 0.6V, Other inputs at VCC or GND | 2.7V to 3.6V | 500 | μA | ||||
Ci | VI = VCC or GND | 3.3V | 5(1) | pF |