JAJSTF5U January 1993 – July 2024 SN54LVC32A , SN74LVC32A
PRODUCTION DATA
The SN54LVC32A quadruple 2-input positive-OR gate is designed for 2-V to 3.6-V VCC operation, and the SN74LVC32A quadruple 2-input positive-OR gate is designed for 1.65-V to 3.6-V VCC operation.
The SNx4LVC32A devices perform the Boolean function in positive logic.
Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as down-translators in a mixed 3.3-V/5-V system environment.