JAJSTM8 April 2024 AFE20408
PRODUCTION DATA
The ADC inputs feature an input range that can be configured as either 0V to 2.5V or 0V to 5V.
To reduce ADC sample glitch, place a 470pF capacitor on the ADC input. By adding small series resistors (in series with the ADC inputs) a low-pass noise filter can be implemented, as shown in Figure 8-5.