JAJSTM8 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | FALR_ADC[2:0] | RESERVED | FALR_SENSE[2:0] | ||||
R-0h | R/W-3h | R-0h | R/W-3h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | FALR_TMP[2:0] | RESERVED | CMODE | SHUNT_ RANGE | RESERVED | ||
R-0h | R/W-3h | R-0h | R/W-1h | R/W-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
14-12 | FALR_ADC | R/W | 3h |
False alarm factor for external input (ADC) channels. |
10-8 | FALR_SENSE | R/W | 3h |
False alarm factor for SENSE channels. |
6-4 | FALR_TMP | R/W | 3h |
False alarm factor for temperature measurements. |
2 | CMODE | R/W | 1h |
ADC conversion mode bit. This bit selects the ADC
conversion mode. |
1 | SHUNT_ RANGE |
R/W | 0h | Shunt voltage range
selection bit for SENSE input channels 0: ± 163.84mV range 1: ± 40.96mV range |