JAJSTM8 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | TMP_ ALR_APD |
||||||
R-0h | R/W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ADC1_ ALR_APD |
ADC0_ ALR_APD |
RESERVED | SENSE1_ ALR_APD |
SENSE0_ ALR_APD |
||
R-0h | R/W-0h | R/W-0h | R-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
8 | TMP_ALR_APD | R/W | 0h | This bit determines if group A OUT pins
are forced into a power-down state by this alarm. The respective
OUTA pins must be enabled in the DAC_APD_EN register. 0: Temperature alarm does not trigger OUTA pin auto-power-down event 1: Temperature alarm triggers OUTA pin auto-power-down event |
5 | ADC1_ALR_APD | R/W | 0h | This bit determines if group A OUT pins
are forced into a power-down state by this alarm. The respective
OUTA pins must be enabled in the DAC_APD_EN register. 0: ADC1 alarm does not trigger OUTA pin auto-power-down event 1: ADC1 alarm triggers OUTA pin auto-power-down event |
4 | ADC0_ALR_APD | R/W | 0h | This bit determines if group A OUT pins
are forced into a power-down state by this alarm. The respective
OUTA pins must be enabled in the DAC_APD_EN register. 0: ADC0 alarm does not trigger OUTA pin auto-power-down event 1: ADC0 alarm triggers OUTA pin auto-power-down event |
1 | SENSE1_ALR_APD | R/W | 0h | This bit determines if group A OUT pins
are forced into a power-down state by this alarm. The respective
OUTA pins must be enabled in the DAC_APD_EN register. 0: SENSE1 alarm does not trigger OUTA pin auto-power-down event 1: SENSE1 alarm triggers OUTA pin auto-power-down event |
0 | SENSE0_ALR_APD | R/W | 0h | This bit determines if group A OUT pins
are forced into a power-down state by this alarm. The respective
OUTA pins must be enabled in the DAC_APD_EN register. 0: SENSE0 alarm does not trigger OUTA pin auto-power-down event 1: SENSE0 alarm triggers OUTA pin auto-power-down event |