JAJSTM8 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
PAON_POL | PAON_ODE | RESERVED | |||||
R/W-0h | R/W-0h | R-0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | FLEXIO_OUT_POL | FLEXIO_OUT_ODE | ALARM_LATCH_DIS | RESERVED | |||
R-0h | R/W-0h | R/W-1h | R/W-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | PAON_POL | R/W | 0h | PAON polarity 0: PAON pin follows PWR_EN PAON bit setting, with high voltage being on and low voltage being off 1: PAON pin is inverted from PWR_EN PAON bit setting, with high voltage being off and low voltage being on. |
14 | PAON_ODE | R/W | 0h | PAON open-drain enable 0: PAON pin is a push-pull output (default) 1: PAON pin is an open-drain output |
5 | FLEXIO_OUT_POL | R/W | 0h | FLEXIO pin polarity, when configured as
digital output 0 = FLEXIO is active low 1 = FLEXIO is active high |
4 | FLEXIO_OUT_ODE | R/W | 1h | FLEXIO pin drive mode, when configured as
digital output 0 = FLEXIO pin is a push-pull output 1 = FLEXIO pin is an open-drain output |
3 | ALARM_LATCH_DIS | R/W | 0h | Alarm latch status 0 = Alarm state is latched. Global alarm bit GALR and FLEXIO pin (if configured as ALARMOUT) only return to default state if the GALR bit is read 0 after corresponding alarm condition subsides 1 = Alarm state is not latched. Global alarm bit and FLEXIO pin (if configured as ALARMOUT) return to default state as soon as alarm condition subsides. |