JAJSTM8 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | THRU[14:8] | ||||||
R-0h | R/W-7Fh | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
THRU[7:0] | |||||||
R/W-FFh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
14-0 | THRU | R/W | 7FFFh | Upper threshold for ADC voltage measurements, unsigned positive value. Corresponding alarm status bit is activated if (channel code > UP thresh) or (channel code < LO thresh), and is cleared if (channel code ≤ UP thresh – hyst) and (channel code ≥ LO thresh + hyst). Upper threshold minus hysteresis must always be greater than lower threshold plus hysteresis. Conversion factor is 3.125mV/LSB. |