JAJSTM8 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | TMP_ PAON_OUT | ||||||
R-0h | R/W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ADC1_ PAON_OUT | ADC0_ PAON_OUT | RESERVED | SENSE1_ PAON_OUT | SENSE0_ PAON_OUT | ||
R-0h | R/W-0h | R/W-0h | R-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
8 | TMP_PAON_OUT | R/W | 0h | 0: Temperature alarm event does not
affect PAON pin. 1: Temperature alarm event turns off PAON pin. |
5 | ADC1_PAON_OUT | R/W | 0h | 0: ADC1 alarm event does not affect PAON
pin. 1: ADC1 alarm event turns off PAON pin. |
4 | ADC0_PAON_OUT | R/W | 0h | 0: ADC0 alarm event does not affect PAON
pin. 1: ADC0 alarm event turns off PAON pin. |
1 | SENSE1_PAON_OUT | R/W | 0h | 0: SENSE1 alarm event does not affect
PAON pin. 1: SENSE1 alarm event turns off PAON pin. |
0 | SENSE0_PAON_OUT | R/W | 0h | 0: SENSE0 alarm event does not affect
PAON pin. 1: SENSE0 alarm event turns off PAON pin. |