JAJSTN7N December 1995 – July 2024 SN54AHC540 , SN74AHC540
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHC540 | SN74AHC540 | TA = –40°C to 125°C SN74AHC540 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 4.8(1) | 7(1) | 1(1) | 8.5(1) | 1 | 8.5 | 1 | 9.5 | ns |
tPHL | 4.8(1) | 7(1) | 1(1) | 8.5(1) | 1 | 8.5 | 1 | 9.5 | ||||
tPZH | OE | Y | CL = 15 pF | 6.8(1) | 10.5(1) | 1(1) | 12.5(1) | 1 | 12.5 | 1 | 13.5 | ns |
tPZL | 6.8(1) | 10.5(1) | 1(1) | 12.5(1) | 1 | 12.5 | 1 | 13.5 | ||||
tPHZ | OE | Y | CL = 15 pF | 6.8(1) | 10.5(1) | 1(1) | 12.5(1) | 1 | 12.5 | 1 | 13.5 | ns |
tPLZ | 6.8(1) | 10.5(1) | 1(1) | 12.5(1) | 1 | 12.5 | 1 | 13.5 | ||||
tPLH | A | Y | CL = 50 pF | 7.3 | 10.5 | 1 | 12 | 1 | 12 | 1 | 13.5 | ns |
tPHL | 7.3 | 10.5 | 1 | 12 | 1 | 12 | 1 | 13.5 | ||||
tPZH | OE | Y | CL = 50 pF | 8 | 14 | 1 | 16 | 1 | 16 | 1 | 17 | ns |
tPZL | 8 | 14 | 1 | 16 | 1 | 16 | 1 | 17 | ||||
tPHZ | OE | Y | CL = 50 pF | 8 | 15.4 | 1 | 17.5 | 1 | 17.5 | 1 | 18.5 | ns |
tPLZ | 8 | 15.4 | 1 | 17.5 | 1 | 17.5 | 1 | 18.5 | ||||
tsk(o) | CL = 50 pF | 1.5(2) | 1.5 | ns |