JAJSTU4M May 1996 – April 2024 SN74AHC595
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
fmax | CL = 15 pF | TA = 25°C | 80(1) | 120(1) | MHz | ||||
TA = –40°C to 85°C | 70 | ||||||||
TA = –40°C to 125°C Recommended | 60 | ||||||||
CL = 50 pF | TA = 25°C | 55 | 105 | ||||||
TA = –40°C to 85°C | 50 | ||||||||
TA = –40°C to 125°C Recommended | 40 | ||||||||
tPLH | RCLK | QA – QH | CL = 15 pF | TA = 25°C | 6(1) | 11.9(1) | ns | ||
TA = –40°C to 85°C | 1 | 13.5 | |||||||
TA = –40°C to 125°C Recommended | 1 | 14.9 | |||||||
tPHL | RCLK | QA – QH | CL = 15 pF | TA = 25°C | 6(1) | 11.9(1) | ns | ||
TA = –40°C to 85°C | 1 | 13.5 | |||||||
TA = –40°C to 125°C Recommended | 1 | 14.9 | |||||||
tPLH | SRCLK | QH' | CL = 15 pF | TA = 25°C | 6.6(1) | 13(1) | ns | ||
TA = –40°C to 85°C | 1 | 15 | |||||||
TA = –40°C to 125°C Recommended | 1 | 16.4 | |||||||
tPHL | SRCLK | QH' | CL = 15 pF | TA = 25°C | 6.6(1) | 13(1) | ns | ||
TA = –40°C to 85°C | 1 | 15 | |||||||
TA = –40°C to 125°C Recommended | 1 | 16.4 | |||||||
tPHL | SRCLR | QH' | CL = 15 pF | TA = 25°C | 6.2(1) | 12.8(1) | ns | ||
TA = –40°C to 85°C | 1 | 13.7 | |||||||
TA = –40°C to 125°C Recommended | 1 | 15 | |||||||
tPZH | OE | QA – QH | CL = 15 pF | TA = 25°C | 6(1) | 11.5(1) | ns | ||
TA = –40°C to 85°C | 1 | 13.5 | |||||||
TA = –40°C to 125°C Recommended | 1 | 14.9 | |||||||
tPZL | OE | QA – QH | CL = 15 pF | TA = 25°C | 7.8(1) | 11.5(1) | ns | ||
TA = –40°C to 85°C | 1 | 13.5 | |||||||
TA = –40°C to 125°C Recommended | 1 | 14.9 | |||||||
tPLH | RCLK | QA – QH | CL = 50 pF | TA = 25°C | 7.9 | 15.4 | ns | ||
TA = –40°C to 85°C | 1 | 17 | |||||||
TA = –40°C to 125°C Recommended | 1 | 18.6 | |||||||
tPHL | RCLK | QA – QH | CL = 50 pF | TA = 25°C | 7.9 | 15.4 | ns | ||
TA = –40°C to 85°C | 1 | 17 | |||||||
TA = –40°C to 125°C Recommended | 1 | 18.6 | |||||||
tPLH | SRCLK | QH' | CL = 50 pF | TA = 25°C | 9.2 | 16.5 | ns | ||
TA = –40°C to 85°C | 1 | 18.5 | |||||||
TA = –40°C to 125°C Recommended | 1 | 20 | |||||||
tPHL | SRCLK | QH' | CL = 50 pF | TA = 25°C | 9.2 | 16.5 | ns | ||
TA = –40°C to 85°C | 1 | 18.5 | |||||||
TA = –40°C to 125°C Recommended | 1 | 20 | |||||||
tPHL | SRCLR | QH' | CL = 50 pF | TA = 25°C | 9 | 16.3 | ns | ||
TA = –40°C to 85°C | 1 | 17.2 | |||||||
TA = –40°C to 125°C Recommended | 1 | 18.7 | |||||||
tPZH | OE | QA – QH | CL = 50 pF | TA = 25°C | 7.8 | 15 | ns | ||
TA = –40°C to 85°C | 1 | 17 | |||||||
TA = –40°C to 125°C Recommended | 1 | 18.6 | |||||||
tPZL | OE | QA – QH | CL = 50 pF | TA = 25°C | 9.6 | 15 | ns | ||
TA = –40°C to 85°C | 1 | 17 | |||||||
TA = –40°C to 125°C Recommended | 1 | 18.6 | |||||||
tPHZ | OE | QA – QH | CL = 50 pF | TA = 25°C | 8.1 | 15.7 | ns | ||
TA = –40°C to 85°C | 1 | 16.2 | |||||||
TA = –40°C to 125°C Recommended | 1 | 17.4 | |||||||
tPLZ | OE | QA – QH | CL = 50 pF | TA = 25°C | 9.3 | 15.7 | ns | ||
TA = –40°C to 85°C | 1 | 16.2 | |||||||
TA = –40°C to 125°C Recommended | 1 | 17.4 |