JAJSTU4M May 1996 – April 2024 SN74AHC595
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOH | IOH = –50 µA | TA = 25°C | 2 V | 1.9 | 2 | V | ||
TA = –40°C to 85°C | 1.9 | |||||||
TA = –40°C to 125°C Recommended | 1.9 | |||||||
IOH = –50 µA | TA = 25°C | 3 V | 2.9 | 3 | ||||
TA = –40°C to 85°C | 2.9 | |||||||
TA = –40°C to 125°C Recommended | 2.9 | |||||||
IOH = –50 µA | TA = 25°C | 4.5 V | 4.4 | 4.5 | ||||
TA = –40°C to 85°C | 4.4 | |||||||
TA = –40°C to 125°C Recommended | 4.4 | |||||||
IOH = –4 mA | TA = 25°C | 3 V | 2.58 | |||||
TA = –40°C to 85°C | 2.48 | |||||||
TA = –40°C to 125°C Recommended | 2.48 | |||||||
IOH = –8 mA | TA = 25°C | 4.5 V | 3.94 | |||||
TA = –40°C to 85°C | 3.8 | |||||||
TA = –40°C to 125°C Recommended | 3.8 | |||||||
VOL | IOL = 50 µA | TA = 25°C | 2 V | 0.1 | V | |||
TA = –40°C to 85°C | 0.1 | |||||||
TA = –40°C to 125°C Recommended | 0.1 | |||||||
IOL = 50 µA | TA = 25°C | 3 V | 0.1 | |||||
TA = –40°C to 85°C | 0.1 | |||||||
TA = –40°C to 125°C Recommended | 0.1 | |||||||
IOL = 50 µA | TA = 25°C | 4.5 V | 0.1 | |||||
TA = –40°C to 85°C | 0.1 | |||||||
TA = –40°C to 125°C Recommended | 0.1 | |||||||
IOL = 4 mA | TA = 25°C | 3 V | 0.36 | |||||
TA = –40°C to 85°C | 0.44 | |||||||
TA = –40°C to 125°C Recommended | 0.44 | |||||||
IOL = 8 mA | TA = 25°C | 4.5 V | 0.36 | |||||
TA = –40°C to 85°C | 0.44 | |||||||
TA = –40°C to 125°C Recommended | 0.44 | |||||||
II | VI = 5.5 V or GND | TA = 25°C | 0 V to 5.5 V | ±0.1 | µA | |||
TA = –40°C to 85°C | ±1 | |||||||
TA = –40°C to 125°C Recommended | ±1 | |||||||
IOZ | VI = VCC or GND, VO = VCC or GND, OE = VIH or VIL, | QA – QH | TA = 25°C | 5.5 V | ±0.25 | μA | ||
TA = –40°C to 85°C | ±2.5 | |||||||
TA = –40°C to 125°C Recommended | ±2.5 | |||||||
ICC | VI = VCC or GND, | IO = 0 | TA = 25°C | 5.5 V | 4 | µA | ||
TA = –40°C to 85°C | 40 | |||||||
TA = –40°C to 125°C Recommended | 40 | |||||||
Ci | VI = VCC or GND | TA = 25°C | 5 V | 3 | 10 | pF | ||
TA = –40°C TO 85°C | 10 | |||||||
CO | VO = VCC or GND, | TA = 25°C | 5 V | 5.5 | pF |