JAJSTU4M May 1996 – April 2024 SN74AHC595
PRODUCTION DATA
This device uses CMOS technology and has balanced output drive. Care must be taken to avoid bus contention because it can drive currents that would exceed maximum limits. The high drive will also create fast edges into light loads, so routing and load conditions must be considered to prevent ringing.