VIN = 12V, TA = 25°C, unless otherwise noted.
VIN = 12V, TA = 25°C, unless otherwise noted.
Figure 5-1 Efficiency vs
Output Current,
VOUT = 5V, fSW = 400
kHz, FPWM. VIN = 12V, TA = 25°C, unless otherwise noted.
Figure 5-3 Efficiency vs Output Current,
VOUT = 9V, fSW = 400 kHz, FPWM
Figure 5-5 Efficiency vs Output Current,
VOUT = 12V, fSW = 400 kHz,
FPWM
Figure 5-7 Efficiency vs Output Current,
VOUT = 15V, fSW = 400 kHz,
FPWM
Figure 5-9 Efficiency vs Output Current,
VOUT = 20V, fSW = 400 kHz,
FPWM
Figure 5-11 Efficiency vs Output Current,
VOUT = 9 V, fSW = 2 MHz, FPWM
Figure 5-13 Efficiency vs Output Current,
VOUT = 12 V, fSW = 2 MHz, FPWM
Figure 5-15 Efficiency vs Input Voltage,
VOUT = 12 V, IOUT = 2A, FPWM
Figure 5-17 Reference Voltage vs Temperature
(VREF = 0.282V)
Figure 5-19 Reference Voltage vs Temperature
(VREF = 0.846V)
Figure 5-21 Quiescent Current vs
Temperature
Figure 5-23 ENABLE/UVLO Rising Threshold vs
Temperature
Figure 5-25 CDC Voltage vs Output Current with
RSENSE = 10mΩ
Figure 5-2 Efficiency vs
Output Current,
VOUT = 5V, fSW = 400
kHz, PFM
Figure 5-4 Efficiency vs Output Current,
VOUT = 9V, fSW = 400 kHz, PFM
Figure 5-6 Efficiency vs Output Current,
VOUT = 12V, fSW = 400 kHz, PFM
Figure 5-8 Efficiency vs Output Current,
VOUT = 15V, fSW = 400 kHz, PFM
Figure 5-10 Efficiency vs Output Current,
VOUT = 20V, fSW = 400 kHz, PFM
Figure 5-12 Efficiency vs Output Current,
VOUT = 9 V, fSW = 2 MHz, PFM
Figure 5-14 Efficiency vs Output Current,
VOUT = 12 V, fSW = 2 MHz, PFM
Figure 5-16 Switching Frequency vs Setting
Resistance
Figure 5-18 Reference Voltage vs Temperature
(VREF = 0.508V)
Figure 5-20 Reference Voltage vs Temperature
(VREF = 1.129V)
Figure 5-22 Shutdown Current vs
Temperature
Figure 5-24 Switching Frequency vs
Temperature